Belt driven linear actuators for Clean Rooms

The Clean Room System family of linear actuators includes belt-driven depressurized linear actuators designed specifically for use in Clean Rooms:

thanks to their characteristics offer the industrial designer high dynamics and low particle emission

Clean Room System - Rollon

The advantages of Clean Room System

Low particle emission

Thanks to the vacuum system

High dynamics

High dynamics: V=7 m/s, A= 20 m/s2

Reproducibility accuracy

High repeatability accuracy: ±0,05 mm

Certificates

For Clean Rooms in Class 1

Hard wearing

Wide range of anticorrosion surface treatments

Choose Clean Room System Linear Actuators


What are the features of Clean Room System Linear Actuators? - Rollon

What are the features of Clean Room System linear actuators?

The CLEAN ROOM SYSTEM units are linear actuators with belt driven transmission and are specifically designed for Clean Room applications.

The system prevents particles from being discharged in the environment where the linear unit is located. This has been achieved by using a special straight seal that closes the horizontal opening where the slider moves, as well as by the operation of a 0.8 vacuum pump connected to 2 vacuum pipes located inside the drive head and the idle head.

The system allows vacuum to be generated inside the unit so that any particles released when the system is operating are sucked towards the air filtration areas. Clean Room System linear actuators components are all made of stainless steel or undergo special treatments ensuring a low particle release. The lubricants of all bearings and linear rails are special lubricants designed for use in CLEAN ROOMS or in VACUUM environments.

If the system is used in dirty environments, the CLEAN ROOM SYSTEM linear units can be pressurized to 0.8 bar to prevent any outside particles from negatively affecting its smooth operation.


Technical features

  • Available sizes for linear actuators: ONE 50, ONE 80, ONE 110
  • Made of low particle emission materials.
  • Uses special lubricants for “clean rooms”. >Max. speed: 5 m/s 
  • Max. acceleration: 50 m/s2
  • Repeat accuracy: 0,05 mm
  • Max. static load: Fx 4410 N, Fy 79.000 N, Fz 79.000 N
  • Max. static moment: Mx 1.300 Nm, My 7.110 Nm, Mz 7.110 Nm
Technical features of Clean Room System - Rollon

Why choose Rollon?

Relying on Rollon means relying on over 45 years of experience and expertise in the design and implementation of linear motion solutions.


A collaboration process modulated to reach your objectives - Rollon

A collaboration process modulated to reach your objectives

  • Values

    Responsibility and ethics in design and manufacturing

  • Collaboration

    High-level technical advice and cross-functional expertise

  • Solutions applications

    From catalog components to mechanically integrated systems created ad hoc

  • Performance

    Rollon's goal is to contribute to the competitiveness of customers in their markets

Customization as an added value

Rollon understands the growing market demand for personalized solutions and the need for outsourcing production. We are able to use this as a fundamental lever for creating high performance solutions that fulfill the requirements of our clients.

Would you like to try Clean Room System linear actuators?

Clean Room System linear actuators are synonymous with:

  • Low particle emission
  • Certified for Class 1 Clean Rooms
  • High repeatability precision
  • Wide range of anti-corrosion treatments

These are depressurized linear actuators with belt drive that are ideal in the following fields of application:

  • Semi-conductors
  • Medical

Fill out the form to find out information and understand how to make the most of Clean Room System in your applications based on your needs.

Let us help you focus on your core competencies. Leave your details: we'll get back to you!

Get in touch with one of our consultants