thanks to their characteristics offer the industrial designer high dynamics and low particle emission
Thanks to the vacuum system
High dynamics: V=7 m/s, A= 20 m/s2
High repeatability accuracy: ±0,05 mm
For Clean Rooms in Class 1
Wide range of anticorrosion surface treatments
The CLEAN ROOM SYSTEM units are linear actuators with belt driven transmission and are specifically designed for Clean Room applications.
The system prevents particles from being discharged in the environment where the linear unit is located. This has been achieved by using a special straight seal that closes the horizontal opening where the slider moves, as well as by the operation of a 0.8 vacuum pump connected to 2 vacuum pipes located inside the drive head and the idle head.
The system allows vacuum to be generated inside the unit so that any particles released when the system is operating are sucked towards the air filtration areas. Clean Room System linear actuators components are all made of stainless steel or undergo special treatments ensuring a low particle release. The lubricants of all bearings and linear rails are special lubricants designed for use in CLEAN ROOMS or in VACUUM environments.
If the system is used in dirty environments, the CLEAN ROOM SYSTEM linear units can be pressurized to 0.8 bar to prevent any outside particles from negatively affecting its smooth operation.
Relying on Rollon means relying on over 45 years of experience and expertise in the design and implementation of linear motion solutions.
Responsibility and ethics in design and manufacturing
High-level technical advice and cross-functional expertise
From catalog components to mechanically integrated systems created ad hoc
Rollon's goal is to contribute to the competitiveness of customers in their markets
Rollon understands the growing market demand for personalized solutions and the need for outsourcing production. We are able to use this as a fundamental lever for creating high performance solutions that fulfill the requirements of our clients.
Clean Room System linear actuators are synonymous with:
These are depressurized linear actuators with belt drive that are ideal in the following fields of application:
Fill out the form to find out information and understand how to make the most of Clean Room System in your applications based on your needs.
Let us help you focus on your core competencies. Leave your details: we'll get back to you!
Get in touch with one of our consultants
© Rollon S.p.A.