offers the industrial designer high dynamics, high repeat accuracy and a simple structure for a low cost
Thanks to the aluminum profile
High dynamics: V=5 m/s, A= 50 m/s2
High repeatability accuracy: ±0,05 mm
Version available with recirculating ball bearing or roller rails
The ECO SYSTEM units are linear actuators made of a self-sustaining extruded aluminum frame and are driven by a polyurethane belt with AT metric profile steel inserts.
Three different sizes available: 60mm, 80mm, 100mm
Version available with recirculating ball bearing or roller rails
Reduced weight ensured by the light frame and the aluminum sliders
High sliding speed
The ECO SYSTEM series actuators are offered with two motion systems:
ECO SYSTEM – SP
Featuring a maintenance free recirculating linear guide rail fitted inside the profile.
ECO SYSTEM – CI
Featuring four rollers with a Gothic arch outer profile sliding on hardened steel bars placed inside the profile.
These are just a few examples of the many applications you can create with Rollon linear actuators.
Can't find yours? Don't worry: we'll design it together!
Relying on Rollon means relying on over 45 years of experience and expertise in the design and implementation of linear motion solutions..
Responsibility and ethics in design and manufacturing
High-level technical advice and cross-functional expertise
From catalog components to mechanically integrated systems created ad hoc
Rollon's goal is to contribute to the competitiveness of customers in their markets
Rollon understands the growing market demand for personalized solutions and the need for outsourcing production. We are able to use this as a fundamental lever for creating high performance solutions that fulfill the requirements of our clients.
Eco System linear actuators are synonymous with:
These are versatile belt-driven linear units ideal in the following fields of application:
Fill out the form to find out information and understand how to make the most of Eco System in your applications based on your needs.
Let us help you focus on your core competencies. Leave your details: we'll get back to you!
Get in touch with one of our consultants
© Rollon S.p.A.