Linear axis with belt drive. Rolling on trapezoidal, round or recirculating ball guides.

Modline modular linear axles are toothed-belt driven systems:

The Modline family includes vertical linear axles specific for use along the Z axis with pneumatic load distribution and has high characteristics of positioning precision and performance in terms of load and dynamics.

MODLINE

The advantages of Modline

Excellent versatility

Available with recirculating ball guides or prismatic roller bearings

Reliability in dirty environments

Optimal reliability in dirty environments

Patented solution

Short drive belt for extra long multi-axis systems

Choose Modline linear actuators


What are the features of Modline linear actuators? - Rollon

What are the features of Modline linear actuators?

The Modline family includes axes specifically dedicated to the use along the Z axis with pneumatic compensation of the load. The section integrates the pneumatic cylinder and encloses the passage of cables. It requires smaller motors, offering increased performances with savings in cost and energy.

The Modline linear module strong points are:

  • Toothed belt driven linear modules;
  • Rolling on trapezoidal or recirculating ball guides;
  • Payloads from 3 to 2000 Kg;
  • Up to 12 m beams (longer lengths can be obtained with jointed versions), high level torsional rigidity, precise shape; 
  • Precise machining of all profiles (on request: repeatability up to +/-0.05mm);
  • Hardened and ground steel guide rails, for rollers or ball slides with cage;
  • Fast, easy installation of pre-assembled systems for 2- or 3- axis cartesian robots;
  • Backlash-free drive guaranteed by high torque clamping rings;
  • Pre-engineered for assembly of commercial reduction units without disassembling the drive head;
  • Solutions with guide rails designed for parallel assembly of modules; offer of complete solutions: reduction units, cable guides, micro-switches; machining to drawing suitable for custom applications

Technical features

  • Rollon’s extruded and anodised profiles, made of hardened and tempered aluminum alloy Al Mg Si 0.5, quality F25, Rm 245 N/mm2, tolerance according to UNI EN 755-9 and EN 12020-2.
  • Toothed belt driven.
  • Maximum speed: 7 m/s.
  • Maximum acceleration: 50 m/s2. Maximum repeatability: ±0,05 mm.
  • Maximum useful stroke length (for single system): 11.480 mm (longer lengths can be obtained with jointed versions).
Technical features of Modline - Rollon

SOLUTIONS THAT MOVE ALL AROUND YOU

These are just a few examples of the many applications you can create with Rollon linear actuators.

Can't find yours? Don't worry: we'll design it together!

Z axis with omega belt

Why choose Rollon?

Relying on Rollon means relying on over 45 years of experience and expertise in the design and implementation of linear motion solutions.


A collaboration process modulated to reach your objectives - Rollon

A collaboration process modulated to reach your objectives

  • Values

    Responsibility and ethics in design and manufacturing

  • Collaboration

    High-level technical advice and cross-functional expertise

  • Solutions applications

    From catalog components to mechanically integrated systems created ad hoc

  • Performance

    Rollon's goal is to contribute to the competitiveness of customers in their markets

Customization as an added value

Rollon understands the growing market demand for personalized solutions and the need for outsourcing production. We are able to use this as a fundamental lever for creating high performance solutions that fulfill the requirements of our clients.

Would you like to try Modline linear actuators?

Modline linear actuators are synonymous with:

  • Wide range of sizes with aluminum profile up to 360 mm
  • Excellent reliability in dirty environments
  • High performance and competitive
  • Reinforced load-bearing profiles with transverse grooves and thread slots
  • Accurate sizing and low maintenance
  • Zero backlash belt drive, fast and precise
  • Complete set of accessories

These are modular belt-driven linear axles ideal for the following fields of application:

  • Robotics
  • Packaging and Logistics
  • Industrial machinery

Fill out the form to get more information and understand how to make the most of Modline based on your application needs.

Let us help you focus on your core competencies. Leave your details: we'll get back to you!

Get in touch with one of our consultants