High performance linear units with steel re-enforced driving belt transmissions

The Plus System family includes protected linear actuators with anodized aluminum profiles, self-supporting structures and toothed belt drive transmissions. These linear actuators are extremely robust and high-performance in terms of load capacity, momentum management, speed and acceleration:

thanks to their characteristics they offer the industrial designer high load capacity, speed, acceleration and low maintenance

Plus System

The advantages of Plus System

Reliability in dirty environments

High protection for dirty environments

High dynamics

High dynamics: V=5 m/s, A= 50 m/s2

Repeatability accuracy

High repeatability accuracy: ±0,05 mm

Excellent versatility

Available with fixed carriage and movable profile for Z axis solutions

Hard wearing

Anti-corrosion version available with stainless steel components

High productivity

Suitable for demanding production cycles

Choose Plus System linear actuators


What are the features of Plus System? - Rollon

What are the features of Plus System linear actuators?

The PLUS SYSTEM series consists of 3 distinct products with different features: ELM, ROBOT, SC.

PLUS SYSTEM - ELM
This is Rollon's highly versatile, premier line of completely enclosed belt drive linear actuators.

PLUS SYSTEM – ROBOT
The ROBOT series is particularly well-suited for heavy load applications where significant carriage pitch, yaw or roll moments are applied; or for the linear conveyance of SCARA-type articulated arm robots on a transfer or factory automation line. As a robust, high load choice, the ROBOT Series is the linear actuator for the most demanding applications.

PLUS SYSTEM – SC
The SC series linear units are specifically designed for vertical motion in gantry applications, or in those applications where the aluminum profile must move while the carriage remains fixed.

Available in three sizes of 65mm, 130mm and 160 mm, the SC linear actuator has a self-supporting structure made by a profile (square profile for SC 65) of extruded and anodized aluminum.
All Plus System series of linear actuators are available with stainless steel elements, for applications in harsh environments and/or subject to frequent washes.

The SC Series has been designed for heavy loads and high cycle applications. It is specifically designed and configured to be compatible and assembled with the ROBOT Series actuators without the need for adaptor plates.


Technical features

  • Available sizes for linear actuators: -ELM 50-65-80-110 -ROBOT 100-130-160-220 -SC 65-130-160
  • Surface-anodized extruded 6060 aluminum profile with size tolerances compliant with UNI 3879 standards
  • Max. running speed: 5 m/s
  • Max. acceleration: 50 m/s2
  • Repeat accuracy: 0,,05 mm
  • Maximum useful stroke length: 6130 mm (ELM and ROBOT can provide longer strokes for jointed versions)
Technical features of Plus System - Rollon

SOLUTIONS THAT MOVE ALL AROUND YOU

These are just a few examples of the many applications you can create with Rollon linear actuators.

Can't find yours? Don't worry: we'll design it together!

Palletizing

Laser cutting machine

Loading/unloading of machined pieces: Z axes

Automated machine tool doors

Why choose Rollon?

Relying on Rollon means relying on over 45 years of experience and expertise in the design and implementation of linear motion solutions.


A collaboration process modulated to reach your objectives - Rollon

A collaboration process modulated to reach your objectives

  • Values

    Responsibility and ethics in design and manufacturing

  • Collaboration

    High-level technical advice and cross-functional expertise

  • Solutions applications

    From catalog components to mechanically integrated systems created ad hoc

  • Performance

    Rollon's goal is to contribute to the competitiveness of customers in their markets

Customization as an added value

Rollon understands the growing market demand for personalized solutions and the need for outsourcing production. We are able to use this as a fundamental lever for creating high performance solutions that fulfill the requirements of our clients.

Would you like to try Plus System linear actuators?

Plus System linear actuators are synonymous with:

  • High degree of protection against contamination
  • High dynamics
  • High repeatability precision
  • High productivity

These linear actuators are extremely robust and high-performance in terms of load capacity, momentum management, speed and acceleration, ideal in the following fields of application:

  • Automation
  • Production and assembly lines
  • Packaging and Logistics

Fill out the form to find out information and understand how to make the most of Plus System in your applications based on your needs.

Let us help you focus on your core competencies. Leave your details: we'll get back to you!

Get in touch with one of our consultants