thanks to their characteristics they offer the industrial designer high load capacity, speed, acceleration and low maintenance
High protection for dirty environments
High dynamics: V=5 m/s, A= 50 m/s2
High repeatability accuracy: ±0,05 mm
Available with fixed carriage and movable profile for Z axis solutions
Anti-corrosion version available with stainless steel components
Suitable for demanding production cycles
The PLUS SYSTEM series consists of 3 distinct products with different features: ELM, ROBOT, SC.
PLUS SYSTEM - ELM
This is Rollon's highly versatile, premier line of completely enclosed belt drive linear actuators.
PLUS SYSTEM – ROBOT
The ROBOT series is particularly well-suited for heavy load applications where significant carriage pitch, yaw or roll moments are applied; or for the linear conveyance of SCARA-type articulated arm robots on a transfer or factory automation line. As a robust, high load choice, the ROBOT Series is the linear actuator for the most demanding applications.
PLUS SYSTEM – SC
The SC series linear units are specifically designed for vertical motion in gantry applications, or in those applications where the aluminum profile must move while the carriage remains fixed.
Available in three sizes of 65mm, 130mm and 160 mm, the SC linear actuator has a self-supporting structure made by a profile (square profile for SC 65) of extruded and anodized aluminum.
All Plus System series of linear actuators are available with stainless steel elements, for applications in harsh environments and/or subject to frequent washes.
The SC Series has been designed for heavy loads and high cycle applications. It is specifically designed and configured to be compatible and assembled with the ROBOT Series actuators without the need for adaptor plates.
These are just a few examples of the many applications you can create with Rollon linear actuators.
Can't find yours? Don't worry: we'll design it together!
Relying on Rollon means relying on over 45 years of experience and expertise in the design and implementation of linear motion solutions.
Responsibility and ethics in design and manufacturing
High-level technical advice and cross-functional expertise
From catalog components to mechanically integrated systems created ad hoc
Rollon's goal is to contribute to the competitiveness of customers in their markets
Rollon understands the growing market demand for personalized solutions and the need for outsourcing production. We are able to use this as a fundamental lever for creating high performance solutions that fulfill the requirements of our clients.
Plus System linear actuators are synonymous with:
These linear actuators are extremely robust and high-performance in terms of load capacity, momentum management, speed and acceleration, ideal in the following fields of application:
Fill out the form to find out information and understand how to make the most of Plus System in your applications based on your needs.
Let us help you focus on your core competencies. Leave your details: we'll get back to you!
Get in touch with one of our consultants
© Rollon S.p.A.