thanks to the use of screws and ball bearing rails, Precision System linear tables offer the industrial designer high mechanical efficiency, low wear and high axial thrusts with high positioning accuracy
High repeatability accuracy: ±0,005 mm
Thanks to the compact structure
High protection for dirty environments
Thanks to dedicated lubrication of rails and screws
The PRECISION SYSTEM series of linear units are self-sustaining profile systems made of extruded aluminum and steel for the TK series, able to ensure excellent precision. The motion is achieved by means of precision rolled recirculating ball screws with preloaded or non preloaded ball nuts, depending on the models and consists of 4 distinct products with different features: TH, TT, TV, TVS.
PRECISION SYSTEM - TH
TH linear actuators are rigid and compact, ball screw driven linear units, enabling high positioning accuracy and repeatability in all process phases with optimal performance assured, with a repeatability within 5 µm.
PRECISION SYSTEM - TT
The TT is a linear actuator series mainly used for high accuracy positioning within a 23 µm range and precision repeatability within 5 µm. Manufactured using a very rigid extruded anodized aluminum base structure, this actuator series is designed for high loads and precise movements that are typically required in machine tools and other exacting machine design applications.
PRECISION SYSTEM - TV
Linear units of the TV Series have a rigid anodized aluminum extrusion with square cross-section (rectangular in the case of TV 140), the transmission of motion is achieved by means of a precision C5 or C7 rolled ball screw drive.
The payload is supported by a dual block, single linear guide system (a dual block/dual guide system for TV 140) which ensures high precision and high rigidity.
These are just a few examples of the many applications you can create with Rollon linear actuators.
Can't find yours? Don't worry: we'll design it together!
Relying on Rollon means relying on over 45 years of experience and expertise in the design and implementation of linear motion solutions.
Responsibility and ethics in design and manufacturing
High-level technical advice and cross-functional expertise
From catalog components to mechanically integrated systems created ad hoc
Rollon's goal is to contribute to the competitiveness of customers in their markets
Rollon understands the growing market demand for personalized solutions and the need for outsourcing production. We are able to use this as a fundamental lever for creating high performance solutions that fulfill the requirements of our clients.
Precision System linear actuators are synonymous with:
These are precise linear tables with screw drive, ideal in the following fields of application:
Fill out the form to find out information and understand how to make the most of Precision System in your applications based on your needs.
Let us help you focus on your core competencies. Leave your details: we'll get back to you!
Get in touch with one of our consultants
© Rollon S.p.A.