High performance, simple linear units with steel re-enforced driving belt.

The Smart System family of simple linear actuators includes toothed-belt linear actuators with a self-supporting anodized aluminum frame. These are linear actuators with a very convenient quality-price ratio, characterized by high performance combined with a careful constructive simplification:

the pair of ends offers the industrial designer ample freedom in sizing the application and mounting the gearbox. In fact, it is possible to mount the gearbox or parallelism shaft in four positions using a standard mounting kit.

Smart System - Rollon

The advantages of  Smart System

High loading capacity

Thanks to the recirculating ball bearing rails

High dynamics

High dynamics: V=4 m/s, A= 50 m/s2

Repeatability accuracy

High repeatability accuracy: ±0,05 mm

Excellent versatility

Available with fixed carriage and movable profile for Z axis solutions

Choose Smart System linear actuators


What are the features of smart system linear acutators - Rollon

What are the features of Smart System linear actuators?

The SMART SYSTEM series consists of 3 distinct products with different features: E-SMART, R-SMART, S-SMART.

SMART SYSTEM – E-SMART
The E-SMART series linear units have an extruded and anodized aluminum self-sustaining structure with a profile available in four sizes from 30 to 100mm.

SMART SYSTEM – R-SMART
The R-SMART series linear units are particularly suitable for heavy loads, pulling and pushing very heavy weights, demanding work cycles, possible cantilever or gantry mounting, and operation in industrial automated lines.

SMART SYSTEM – S-SMART
The S-SMART series linear units were designed to meet the vertical motion requirements in gantry application or for applications where the aluminum profile must be moving and the carriage must be fixed.
The self-sustaining extruded and anodized aluminum structure, available in three sizes with 50 to 80mm sections is a rigid system, is ideal to make a “Z” axis by using a linear guide rail.

 

Technical features

  • Available sizes for linear actuators:
    -E-SMART 30-50-80-100
    -S-SMART 50-65-80
    -R-SMART 120-160-220
  • Aluminum alloy 6060 profile (E-SMART and R-SMART can provide longer strokes for jointed versions)
  • Max. stroke: 6.000 mm
Technical features Smart System - Rollon

SOLUTIONS THAT MOVE ALL AROUND YOU

These are just a few examples of the many applications you can create with Rollon linear actuators.

Can't find yours? Don't worry: we'll design it together!

Water bundle

Miniload stacker crane

Why choose Rollon?

Relying on Rollon means relying on over 45 years of experience and expertise in the design and implementation of linear motion solutions.


A collaboration process modulated to reach your objectives - Rollon

A collaboration process modulated to reach your objectives

  • Values

    Responsibility and ethics in design and manufacturing

  • Collaboration

    High-level technical advice and cross-functional expertise

  • Solutions applications

    From catalog components to mechanically integrated systems created ad hoc

  • Performance

    Rollon's goal is to contribute to the competitiveness of customers in their markets

Customization as an added value

Rollon understands the growing market demand for personalized solutions and the need for outsourcing production. We are able to use this as a fundamental lever for creating high performance solutions that fulfill the requirements of our clients.

Would you like to try Smart System linear actuators?

Smart System linear actuators are synonymous with:

  • High loading capacity
  • High speeds and accelerations
  • Many selectable options for tipping moments
  • Low friction
  • Low noise
  • Simple structure for a low cost

These are toothed belt linear actuators with self-supporting structure in anodized aluminum ideal in the following fields of application:

  • Automation
  • Packaging and Logistics

Fill out the form to find out information and understand how to make the most of Smart System in your applications based on your needs.

Let us help you focus on your core competencies. Leave your details: we'll get back to you!

Get in touch with one of our consultants