offers the industrial designer exceptionally high dynamism, great load capacity, maintenance and lubrication free, total reliability even in dirty environments and unique silent movement.
Optimal reliability in dirty environments
For maximum design freedom
High dynamics: V= 15m/s, A=10m/s2
As a linear rail or as an actuator
Speedy Rail is the special self-supporting and self-aligning rail in extruded aluminum with a deep hard anodized surface treatment that offers exceptionally high performance and load capacity, with no maintenance and lubrication required, total reliability even in dirty environments with uniquely quiet operation. It is available with v-shaped rollers or cylindrical rollers, both covered in a plastic compound, and can be used as a linear rail or actuator.
These are just a few examples of the many applications you can create with Rollon linear actuators.
Can't find yours? Don't worry: we'll design it together!
Relying on Rollon means relying on over 45 years of experience and expertise in the design and implementation of linear motion solutions.
Responsibility and ethics in design and manufacturing
High-level technical advice and cross-functional expertise
From catalog components to mechanically integrated systems created ad hoc
Rollon's goal is to contribute to the competitiveness of customers in their markets
Rollon understands the growing market demand for personalized solutions and the need for outsourcing production. We are able to use this as a fundamental lever for creating high performance solutions that fulfill the requirements of our clients.
Speedy Rail A linear actuators are synonymous with:
This is a self-supporting linear rail made of extruded aluminum with steel rollers covered in plastic compound ideal in the following fields of application:
Fill out the form to get more information and understand how to make the most of Speedy Rail A in your applications based on your needs.
Let us help you focus on your core competencies. Leave your details: we'll get back to you!
Get in touch with one of our consultants
© Rollon S.p.A.