Self-supporting linear rail in extruded aluminum with steel rollers covered in plastic

Speedy Rail is the special self-supporting and self-aligning extruded aluminum rail with deep hard anodized surface treatment:

offers the industrial designer exceptionally high dynamism, great load capacity, maintenance and lubrication free, total reliability even in dirty environments and unique silent movement.

Speedy Rail A - Rollon

The advantage of Speedy Rail A

Reliability in dirty environments

Optimal reliability in dirty environments

Self-supporting 

For maximum design freedom

High dynamics

High dynamics: V= 15m/s, A=10m/s2

Dual usage possibility

As a linear rail or as an actuator

Choose Speedy Rail A linear actuators


What are the features of Speedy Rail A linear actuators? - Rollon

What are the features of Speedy Rail A linear actuators?

Speedy Rail is the special self-supporting and self-aligning rail in extruded aluminum with a deep hard anodized surface treatment that offers exceptionally high performance and load capacity, with no maintenance and lubrication required, total reliability even in dirty environments with uniquely quiet operation. It is available with v-shaped rollers or cylindrical rollers, both covered in a plastic compound, and can be used as a linear rail or actuator.

  • High reliability up to 80,000 Km
  • Self-supporting for greatest design freedom
  • Self-aligning system
  • Uniquely quiet
  • High technical performance
  • High load capacity of over 3,000 Kg
  • Potentially infinite strokes with jointed versions
  • Ideal for making 2 or 3-axis Cartesian systems for several applications
  • Use as a linear guide or actuator thanks to belt or rack and pinion drives

Technical features

  • Available sections: 60, 120, 180, 250
  • Deep anodizing of raceways with hardness of 700 HV for about 60 μm in depth
  • Management of misalignments to ± 4 mm with oscillating slider and to ± 1.5 mm with v-shaped rollers
  • Maximum speed during function: 15 m/s (depending on the type of application)
  • Maximum Acceleration: 10 m/s2 (depending on the type of application)
  • Maximum radial load capacity: 14,482 N (per slider)
  • Temperature interval: from -30 °C to +80 °C >Maximum rail length: 7,500 mm (a longer stroke is available for jointed versions)
  • Speedy Rail self-supporting linear rails
  • Linear rail, self-supporting rail, self supporting rail, structural rail, Speedy Rail, Speedy Rail rails
  • Rollon, linear rails, Speedy Rail: self-supporting extruded aluminum rail

Technical features Speedy Rail A - Rollon

SOLUTIONS THAT MOVE ALL AROUND YOU

These are just a few examples of the many applications you can create with Rollon linear actuators.

Can't find yours? Don't worry: we'll design it together!

Wood working machine

Painting machine

Why choose Rollon?

Relying on Rollon means relying on over 45 years of experience and expertise in the design and implementation of linear motion solutions.


A collaboration process modulated to reach your objectives - Rollon

A collaboration process modulated to reach your objectives

  • Values

    Responsibility and ethics in design and manufacturing

  • Collaboration

    High-level technical advice and cross-functional expertise

  • Solutions applications

    From catalog components to mechanically integrated systems created ad hoc

  • Performance

    Rollon's goal is to contribute to the competitiveness of customers in their markets

Customization as an added value

Rollon understands the growing market demand for personalized solutions and the need for outsourcing production. We are able to use this as a fundamental lever for creating high performance solutions that fulfill the requirements of our clients.

Would you like to try Speedy Rail A linear actuators?

Speedy Rail A linear actuators are synonymous with:

  • No lubrication
  • Two different possibilities for use as a linear rail or as an actuator
  • Excellent reliability in dirty environments
  • High dynamics Self-aligning system

This is a self-supporting linear rail made of extruded aluminum with steel rollers covered in plastic compound ideal in the following fields of application:

  • Soldering machines
  • Machines for woodworking
  • Painting machines
  • Ceramics machines
  • Workpiece unloading
  • Drilling machines

Fill out the form to get more information and understand how to make the most of Speedy Rail A in your applications based on your needs.

Let us help you focus on your core competencies. Leave your details: we'll get back to you!

Get in touch with one of our consultants