Linear axes with rack and pinion transmission. Rolling on trapezoidal or recirculating ball guides.

The Tecline family includes linear axles to create multi-axis gantry configurations:

Rack-and-pinion drive allows industrial designers to use Tecline in long stroke applications

Tecline - Rollon

The advantages of Tecline

High loading capacity

Up to 4,000 kg

Ideal for extra long strokes

Thanks to the rack and pinion transmission

Reliability in dirty environments

Optimal reliability in dirty environments

Excellent versatility

Available with recirculating ball guides or prismatic roller bearings

Choose Tecline linear actuators


What are the features of Tecline linear actuators?- Rollon

What are the features of Tecline linear actuators?

1, 2 and 3 Cartesian axis linear modules with rack and pinion drive guarantee precise manipulation of loads from 10 up to 2000 kg with fast and silent functioning.

Strong points include:

  • Hardened sloping tooth racks (ground on request);
  • Payloads from 10 to 2000 Kg;
  • Up to 12-m beams (longer lengths can be obtained with jointed versions), high level torsional rigidity, precise shape;
  • Precise machining of all profiles (on request: repeatability up to +/-0.05mm);
  • Hardened and ground steel guide rails, for rollers and ball slides with cage;
  • Easy installation of pre-assembled systems for 2- or 3-axis Cartesian robots;
  • Solutions with guide rails designed for parallel assembly of modules;
  • Offer of complete solutions: reduction units, cable guides, micro-switches, safety clamps;
  • Machining to drawing suitable for custom applications; backing plate suitable for assembly of any commercial reduction unit;
  • Sturdy, adjustable-position safety stops with dampers.

Technical features

  • Rollon’s extruded and anodised profiles, made of hardened and tempered aluminum alloy Al Mg Si 0.5, quality F25, Rm 245 N/mm2, tolerance according to UNI EN 755-9.
  • Rack and pinion driven. 
  • Maximum speed: 3,5 m/s.
  • Maximum acceleration: 10 m/s2.
  • Maximum repeatability: ±0,05 mm.
  • Maximum useful stroke length (for single system): 10.800 mm (longer lengths can be obtained with jointed versions).
Technical features of Tecline - Rollon

SOLUTIONS THAT MOVE ALL AROUND YOU

These are just a few examples of the many applications you can create with Rollon linear actuators.

Can't find yours? Don't worry: we'll design it together!

Loading/unloading of machined pieces

Water-jet cutting machine: X axis

Why choose Rollon?

Relying on Rollon means relying on over 45 years of experience and expertise in the design and implementation of linear motion solutions.


A collaboration process modulated to reach your objectives - Rollon

A collaboration process modulated to reach your objectives

  • Values

    Responsibility and ethics in design and manufacturing

  • Collaboration

    High-level technical advice and cross-functional expertise

  • Solutions applications

    From catalog components to mechanically integrated systems created ad hoc

  • Performance

    Rollon's goal is to contribute to the competitiveness of customers in their markets

Customization as an added value

Rollon understands the growing market demand for personalized solutions and the need for outsourcing production. We are able to use this as a fundamental lever for creating high performance solutions that fulfill the requirements of our clients.

Would you like to Tecline linear actuators?

Tecline linear actuators are synonymous with:

  • High loading capacity
  • Excellent reliability in dirty environments
  • Wide range of sizes for aluminum profiles up to 360 mm
  • Ideal for extra long strokes thanks to rack and pinion transmission

These are linear axles with rack and pinion transmission for long stroke ideal in the following fields of application:

  • Robotics
  • Packaging and Logistics
  • Industrial machinery

Fill out the form to get more information and understand how to make the most of Tecline based on your application needs.

Let us help you focus on your core competencies. Leave your details: we'll get back to you!

Get in touch with one of our consultants