Compact belt driven linear motion units, rails with radial ball bearing sliders

The Uniline System family includes compact, pre-assembled and fast linear actuators. These linear actuators take advantage of Compact Rail linear rails mounted on a self-supporting extruded aluminum profile:

the use of Compact Rail rails guarantees industrial designers excellent performance in speed and durability. In addition, the use of long or multiple sliders increases the range of possible configurations achievable with these compact linear actuators.

Uniline System - Rollon

The advantages of Uniline System

Reliability in dirty environments

Optimal reliability in dirty environments

High dynamics

High speed: V=7 m/s

Long life

Long life thanks to hardened raceways

No lubrication

Operation possible without lubricant

Choose Uniline System linear actuators


What are the features of Uniline System linear actuators?- Rollon

What are the features of Uniline System linear actuators?

Uniline System is a family of pre-assembled linear units boasting a compact size and high speed ensured by the COMPACT RAIL roller bearings, mounted on a self-sustaining extruded aluminum profile. The linear units are driven by a steel reinforced polyurethane belt system. The horizontal seals and the raceway cleaners fitted on both ends of the carriage ensure full protection from dirt. The linear actuator profile is compatible with an endless number of widely available standard fixing accessories.

  • The motor can be connected to the units by means of a full or a hollow shaft
  • Up to 3,000mm strokes
  • Sizes from 40 x 51.5mm up to 100 x 122.5mm
  • Versions available with long sliders and multiple sliders

Using linear rails from the COMPACT RAIL family ensures excellent performance in terms of speed and life. The rails in the linear axes of the four product series are laid out in different combinations to meet all application requirements. Using long or multiple sliders increases the potential range of applications.


Technical features

  • Available sizes for linear actuators:
    -Type A: 40, 55, 75
    -Types C and E: 55, 75
    -Type ED: 75 -Type H: 40, 55, 75
  • Max. traversing speed: 9 m/s (354 in/s) (depending on the application)
  • Temperature range: -20 °C to +80 °C (-4 °F to 176 °F )
  • Max. traverse in a profile: 5,600 mm ( 220.47 in) (depending on the application, size and slider selection)
  • Repeat accuracy: 0.1mm ( 0.004 in) >Linear guiding accuracy: 0.8 mm ( 0.032 in)
  • Length and stroke tolerances:
    -For strokes <1 m: +0 mm to +10 mm (+0 in to 0.4 in)
    -For strokes >1 m: +0 mm to +15 mm (+0 in to 0.59 in)
 
Technical features of Uniline System - Rollon

SOLUTIONS THAT MOVE ALL AROUND YOU

These are just a few examples of the many applications you can create with Rollon linear actuators.

Can't find yours? Don't worry: we'll design it together!

Ceiling mounted X-ray machine

Trailer expansion

Display slide out

Why choose Rollon?

Relying on Rollon means relying on over 45 years of experience and expertise in the design and implementation of linear motion solutions.


A collaboration process modulated to reach your objectives - Rollon

A collaboration process modulated to reach your objectives

  • Values

    Responsibility and ethics in design and manufacturing

  • Collaboration

    High-level technical advice and cross-functional expertise

  • Solutions applications

    From catalog components to mechanically integrated systems created ad hoc

  • Performance

    Rollon's goal is to contribute to the competitiveness of customers in their markets

Customization as an added value

Rollon understands the growing market demand for personalized solutions and the need for outsourcing production. We are able to use this as a fundamental lever for creating high performance solutions that fulfill the requirements of our clients.

Would you like to Uniline System linear actuators?

Uniline System linear actuators are synonymous with::

  • Excellent reliability in dirty environments
  • High speed
  • Long lifespan
  • Operation possible without lubricant

These are compact linear actuators with polyurethane belt and rails with roller bearings ideal for the following application areas:

  • Automation
  • Packaging and Logistics
  • Industrial machinery

Fill out the form to find out information and understand how to make the most of Uniline System in your applications based on your needs.

Let us help you focus on your core competencies. Leave your details: we'll get back to you!

Get in touch with one of our consultants