the use of Compact Rail rails guarantees industrial designers excellent performance in speed and durability. In addition, the use of long or multiple sliders increases the range of possible configurations achievable with these compact linear actuators.
Optimal reliability in dirty environments
High speed: V=7 m/s
Long life thanks to hardened raceways
Operation possible without lubricant
Uniline System is a family of pre-assembled linear units boasting a compact size and high speed ensured by the COMPACT RAIL roller bearings, mounted on a self-sustaining extruded aluminum profile. The linear units are driven by a steel reinforced polyurethane belt system. The horizontal seals and the raceway cleaners fitted on both ends of the carriage ensure full protection from dirt. The linear actuator profile is compatible with an endless number of widely available standard fixing accessories.
Using linear rails from the COMPACT RAIL family ensures excellent performance in terms of speed and life. The rails in the linear axes of the four product series are laid out in different combinations to meet all application requirements. Using long or multiple sliders increases the potential range of applications.
These are just a few examples of the many applications you can create with Rollon linear actuators.
Can't find yours? Don't worry: we'll design it together!
Relying on Rollon means relying on over 45 years of experience and expertise in the design and implementation of linear motion solutions.
Responsibility and ethics in design and manufacturing
High-level technical advice and cross-functional expertise
From catalog components to mechanically integrated systems created ad hoc
Rollon's goal is to contribute to the competitiveness of customers in their markets
Rollon understands the growing market demand for personalized solutions and the need for outsourcing production. We are able to use this as a fundamental lever for creating high performance solutions that fulfill the requirements of our clients.
Uniline System linear actuators are synonymous with::
These are compact linear actuators with polyurethane belt and rails with roller bearings ideal for the following application areas:
Fill out the form to find out information and understand how to make the most of Uniline System in your applications based on your needs.
Let us help you focus on your core competencies. Leave your details: we'll get back to you!
Get in touch with one of our consultants
© Rollon S.p.A.