Compact Rail 18: linear solution for aircraft interiors.

Compact Rail offers the industrial designer maximum design freedom:

Compact Rail 18 is the perfect solution for aircraft interiors applications as it offers interior designers countless advantages: misalignment management, high resistance, long lifetime, low maintenance and lightweight.

AZK TLV18d-1

The Advantages of Compact Rail 18

Lightweight

 Machined slots on the rail reduce weight without affecting performance

Stiff and sturdy

Adjustable preload to customize sliding force and motion feel

Uniquely quiet

Ground raceways for smooth and silent movement,  everytime

Long lifetime

Induction hardened raceways avoid clearance and performance

Choose Compact Rail 18 


misalignment cr18

By combining guides and bearings with different geometries, Compact Rail 18 manages axial misalignment up to 1.4 mm (the Plus version manages axial misalignment up to 1.4 mm and radial misalignment up to ± 1 °).

Additionally in the Plus version, with double row ball bearings and “C” profile with convex raceways, the load capacity, which is already very high, is even more thrust. Compact Rail Plus, considering the same size, offers load capacity up to 150% in the axial direction and 50% in the radial direction.


Why use Compact Rail 18 for aircraft interiors?

  • Save space - All strokes available on request.
  • Light weight construction- Due to the weight reduction slots.
  • Shock resistance - Thanks to different fixing holes sizes and patterns. Additionally, the raceways are induction hardened and then zinc coated. Slider bodies are standard zinc-plated according to ISO 2081.
  • Easy pre-load adjustment - Factory supplied or by customer.
  • Easy installation and maintenance - Chamfers on the ends of the rail facilitate the slider movement in and out of the rail. 
  • Sub systems and assemblies - We can deliver the whole moving part of the seat structure.

AZK TLV18b

SOLUTIONS THAT MOVE ALL AROUND YOU

These are just a few examples of the many applications you can bring to life with Rollon linear rails.

Can't find yours? Don't worry: we can design it together!

                                                      Aircraft interiors
 

 

Why choose Rollon?

Relying on Rollon means relying on over 45 years of experience and expertise in the design and implementation of linear motion solutions.


Grafico_processi_EN

A collaboration process modulated to reach your objectives

  • Values

    Responsibility and ethics in design and manufacturing

  • Collaboration

    High-level technical advice and cross-functional expertise

  • Solutions applications

    From catalog components to mechanically integrated systems created ad hoc

  • Performance

    Rollon's goal is to contribute to the competitiveness of customers in their markets

Customization as an added value

Rollon understands the growing market demand for personalized solutions and the need for outsourcing production. We are able to use this as a fundamental lever for creating high performance solutions that fulfill the requirements of our clients.

Want to try Compact Rail 18 rails?

Compact Rail 18 and Compact Rail 18 Plus stand for:

  • Misalignment management

  • High resistance 

  • Long lifetime

  • Low maintenance

  • Lightweight

For aircraft interior planners and aircraft interior designers all this translates into:

  • Improved performance

  • Reduction in the overall cost of application

  • Ability to select a compact and lightweight component with no compromise on rigidity and safety

  • Reduced total assembly time

  • Ability to choose a customized solution

 Fill out the form to get more information and learn how to make the most of Compact Rail 18 in your applications. 

Let us help you focus on your core competencies. Leave your details: we'll get back to you!

Get in touch with one of our experts.