With self-aligning capabilities, Compact Rail linear rails simplify design, increase performance, and reduce the total cost of the application. Compact Rail linear rails are easy and economical to mount on all surfaces, even unprocessed ones.
Axial up to 3.9 mm, radial up to ±2°
Avoids mechanical processing for preparation of mounting surfaces
Thanks to the new self-centering wiper for optimal cleaning of the raceways
A variety of surface treatments make Compact Rail reliable even in the most demanding environments
Thanks to induction-hardened raceways with an effective depth of 1.2 mm and a hardness of 58 to 62 HRC
Compact Rail has high dynamic performance V=9m/s, A=20m/s2
Smooth and silent movement thanks to honed raceways
Compact Rail consists of three product series: the fixed bearing T-rail, the compensating bearing U-rail and the floating bearing rail K-rail. They can be combined to create self-aligning systems to compensate misalignment errors on two planes: axially up to 3.9 mm and radially up to ±2°.
Available in 5 different sizes: 18, 28, 35, 43, 63 mm.
Possibility to create self-aligning systems (T+U o K+U) to compensate inherent misalignment of the mounting surfaces.
Robust NS slider made of steel with lateral seals and floating wipers. Also available in NSD version with mounting holes parallel to the main load direction.
Compact Rail Plus linear guides feature double row ball bearings for higher load capacities and rigid rails with convex raceways and new robust steel sliders with longitudinal protection and floating wipers, Compact Rail Plus has been designed for the most demanding applications in terms of high load capacities, high dynamics and work environment. All while maintaining the self-aligning capabilities that make this product family unique.
Sliders are available in four versions: guiding slider (RV); floating slider (RP); extra-floating slider (RU) and rotating slider (RA). Combining two rails with different sliders makes it possible to create self-aligning systems that can compensate misalignment errors on two planes: axial up to 3.5 mm and radial up ±1.3°.
Available in 3 different sizes: 18, 28, 43 mm. Possibility to create self-aligning systems (V+P / V+U o A+P / A+U) to compensate inherent misalignment of the mounting surfaces.
These are just a few examples of the many applications you can bring to life with Rollon linear rails.
Can't find yours? Don't worry: we'll design it together!
Relying on Rollon means relying on over 45 years of experience and expertise in the design and implementation of linear motion solutions.
Responsibility and ethics in design and manufacturing
High-level technical advice and cross-functional expertise
From catalog components to mechanically integrated systems created ad hoc
Rollon's goal is to contribute to the competitiveness of customers in their markets
Rollon understands the growing market demand for personalized solutions and the need for outsourcing production. We are able to use this as a fundamental lever for creating high performance solutions that fulfill the requirements of our clients.
Compact Rail and Compact Rail Plus are synonymous with:
For industrial planners and designers, this corresponds to:
Fill out the form to get more information and learn how to make the most of Compact Rail in your applications depending on your needs.
Let us help you focus on your core competencies. Leave your details: we'll get back to you!
Get in touch with one of our consultants
© 2020 Rollon