offers the industrial designer the possibility to work on constant or variable curve radii or even on straight sections. Curviline are composed of one or more sliders and galvanized steel, or stainless steel rails.
Thanks to the hardened raceway, Curviline has a long service life
Curviline, in its stainless steel version, is resistant even in environments strongly exposed to corrosive factors
Thanks to constant and variable curve radii and different application modes
Versatile and innovative curved linear guides with radial ball bearing rollers. The curvilinear guides are available in different versions, with constant or variable radius. CURVILINE is ideal for applications such as curved machine housings, door systems in trains or boats, or customized packaging units.
Parts as per drawing, customized for each application The Curviline linear guides product family is used for all non-linear motion applications. The linear rails are available in two widths, and made to fit the customer’s design. A single rail can have both curved and straight sections.
These are just a few examples of the many applications you can bring to life with Rollon linear rails.
Can't find yours? Don't worry: we'll design it together!
Relying on Rollon means relying on over 45 years of experience and expertise in the design and implementation of linear motion solutions.
rResponsibility and ethics in design and manufacturing
High-level technical advice and cross-functional expertise
From catalog components to mechanically integrated systems created ad hoc
Rollon's goal is to contribute to the competitiveness of customers in their markets
Rollon understands the growing market demand for personalized solutions and the need for outsourcing production. We are able to use this as a fundamental lever for creating high performance solutions that fulfill the requirements of our clients.
Curviline stands for:
Curviline linear rails are versatile and innovative and are used for special non-straight linear movements. Curviline is ideal in the following application areas:
Fill out the form to get more information and learn how to make the most of Compact Rail in your applications depending on your needs.
Let us help you focus on your core competencies. Leave your details: we'll get back to you!
Get in touch with one of our consultants
© Rollon S.p.A.