Linear ball bearing rail with single or multiple sliders

Easyslide is a drawn steel linear rail system with induction hardened raceways:

offers the industrial designer high load capacity and excellent functionality even in the event of shock and vibration.

Easyslide - Rollon

The advantages of Easyslide

Long life

Thanks to the hardened tracks, Easyslide has a long service life

Compact solution

Easyslide offers a compact solution with a slide inside the rail

High load capacity 

Load capacity up to 12,000 kg per slider

Simplified assembly

Variable slider strokes and lengths and great ease of assembly.

Choose rails from Easyslide


What are the features of Easyslide? - Rollon

What are the features of Easyslide?

The Easyslide is a system of cold drawn steel linear rails with induction hardened raceways. The linear guides consists of an external 'C' profile linear rail and incorporated caged ball bearings.

The Easyslide product family includes compact size linear rails with caged ball bearings, fitted with one or more sliders per rail, to ensure high load capacity and long life. If more than one slider is used in the SN series, they can slide independently inside their own cages, or simultaneously in a single cage.

The SNK series features rails with hardened and ground raceways. Variable slider strokes and lengths can be selected. All Easyslide linear guides are very easy to mount.


Technical features

  • Available for the SN series linear rails: 22, 28, 35, 43, 63
  • Available for the SNK series linear rails: 43
  • Rail induction hardened raceways
  • Ground raceways for the SNK series
  • Cold drawn steel rails and sliders
  • Hardened steel ball bearings
  • Rail max. operating speed 1.5 m/s (for the SNK series)
  • Temperature range for the SN series from -20 °C to +170 °C
  • Temperature range for the SNK series from -20 °C to +70 °C
  • Electro-galvanized in compliance with ISO 2081. Alternative corrosion protection treatments available on request
  • Linear precision 0.1mm/m of stroke
Technical features of Easyslide - Rollon

SOLUTIONS THAT MOVE ALL AROUND YOU

These are just a few examples of the many applications you can bring to life with Rollon linear rails.

Can't find yours? Don't worry: we'll design it together!

Seat adujstments

Internal doors

Drawer extraction for luxury shop

MRI Machine

Why choose Rollon?

Relying on Rollon means relying on over 45 years of experience and expertise in the design and implementation of linear motion solutions.


A collaboration process modulated to reach your objectives - Rollon

A collaboration process modulated to reach your objectives

  • Values

    Responsibility and ethics in design and manufacturing

  • Collaboration

    High-level technical advice and cross-functional expertise

  • Solutions applications

    From catalog components to mechanically integrated systems created ad hoc

  • Performance

    Rollon's goal is to contribute to the competitiveness of customers in their markets

Customization as an added value

Rollon understands the growing market demand for personalized solutions and the need for outsourcing production. We are able to use this as a fundamental lever for creating high performance solutions that fulfill the requirements of our clients.

Would you like to try linear rails from Easyslide?

Easyslide stands for:

  • Long lifespan
  • High load capacity
  • Easy assembly
  • Excellent functionality even in the event of shock and vibration

Easyslide linear rails are equipped with one or more sliders of variable length and make a compact and easy-to-assemble linear solution. Easyslide is ideal in the following application areas:

  • Railway
  • Automotive
  • Packaging
  • Medical
  • Logistics
  • Industrial machinery

Fill out the form to get more information and learn how to make the most of Easyslide in your applications depending on your needs.

Let us help you focus on your core competencies. Leave your details: we'll get back to you!

Get in touch with one our consultants