Compact linear guide with rollers, induction hardened and honed raceways.

An alternative to miniature ball guide rail

The guide MiniRoller Rail have a super smooth and silent operation and an adaptive design that is easy to customize and integrate into customer's assemblies.

miniroller_rail

The advantages of MiniRoller Rail

Space saving

Thin slider and rail make MiniRoller a very compact solution. Height: 13mm, Width: 35mm

Uniquely quiet

Honed raceways and roller bearings for smooth and silent motion.

Long lifetime

Induction hardened raceways between 58 and 62 HRC.

Optimal reliability in dirty environments

Ideal for harsh environments as their large rolling components make them highly resistant to durst and dirt contamination.

Resistant to corrosion

Is available a wide range of anticorrosion surface treatments

Choose the MiniRoller Rail guide


miniroller-rail-dimensions

What are the features of MiniRoller Rail?

MiniRoller Rail is a steel linear guide with a compact design. It has radial roller bearings that glides on an induction hardened and honed raceways. MiniRoller Rail manages parallelism deviation up to 0.03 mm


Technical features

  • Compact size: 13mm high and 35mm wide
  • Guide section 11.3 mm
  • Available rail engths up to 1950 mm, other lengths on request
  • Varius surface treatments available upon request
  • Rollers are lubricated for life
  • The preload of the sliders can be adjusted before mounting inside the linear guides
  • The stainless steel rolling pins are protected from the ingress of water and impurities by plastic shields
  • They resist high temperatures up to 120°C
miniroller-rail-exploded

Why choose Rollon?

Relying on Rollon means relying on over 45 years of experience and expertise in the design and implementation of linear motion solutions.


A collaboration process modulated to reach your objectives - Rollon

A collaboration process modulated to reach your objectives

  • Values

    Responsibility and ethics in design and manufacturing

  • Collaboration

    High-level technical advice and cross-functional expertise

  • Solutions applications

    From catalog components to mechanically integrated systems created ad hoc

  • Performance

    Rollon's goal is to contribute to the competitiveness of customers in their markets

Customization as an added value

Rollon understands the growing market demand for personalized solutions and the need for outsourcing production. We are able to use this as a fundamental lever for creating high performance solutions that fulfill the requirements of our clients.

Do you want to try the MiniRoller Rail linear guide?

MiniRoller Rail is synonymous with:

  • Compact solution
  • Solving parallelism deviation
  • Resistance to dirt thanks to large bearings
  • Low maintenance rate
  • high corrosion resistance

MiniRoller Rail linear guides are the ideal solution for linear motion applications such as: 

  • Aeronautics
  • Medical
  • Special vehicles
  • Interiors and Architecture
  • Robotics
  • Industrial machinery
  • Logistics Railway

Fill out the form to get more information and learn how to make the most of MiniRoller Rail in your applications according to your needs.

Let us help you focus on your core competencies. Leave your details: we'll get back to you.

Get in touch with one of our consultants