High load capacity linear recirculating ball bearing rail guide

Mono Rail is the high load capacity recirculating ball linear rail that features a built-in grease system in the sliders and hardened and hardened ground raceways:

offers the industrial designer precision, robustness and carving capability for any application requiring high precision.

Mono Rail - Rollon

The advantages of Mono Rail

Long life

Thanks to hardened tracks, Mono Rail has a long service life

High load capacity 

Mono Rail linear rail has a load capacity of up to 24,000 kg per carriage

High rigidity and precision

Thanks to the recirculating ball system

Choose rails from Mono Rail


What are the features of Mono Rail? - Rollon

What are the features of Mono Rail?

MONO RAIL is a profiled linear rail for high precision under heavy loads. Four rows of balls run in the self-lubricated slider. The running surfaces of the sliders and rails are hardened and polished.

  • Sizes from 15mm to 55mm Standard and flat sliders, with and without flanges
  • Different precision and preload classes
  • Fixing holes from the bottom are available
  • Comprehensive range of accessories, e.g. metal wipers or cover strips
  • MINIATURE MONO RAIL models are mini linear guides with 7mm, 9mm, 12mm and 15mm widths, for particularly noiseless operations.
  • Robust: corrosion and dust resistant
  • Quiet running due to the unique ball channel’s geometric configuration
  • Four-point contacts for equal load capacity in all directions
  • Sliders can be separated from rails without losing balls Long maintenance intervals due to sealed lubrication cycle
The MONO RAIL linear guides product family includes profiled linear rails to ensure the highest precision for heavy loads. The availability of sliders with different lengths and versions with or without a flange makes the Mono Rail linear guides suitable for all applications. The steel ball bearings and the special raceway radius allow the system to be used to support and move heavy loads.

Technical features

  • Available sizes for linear guides:
    • MR 15, 20, 25, 30, 35, 45, 55
    • MMR 7, 9 12 15
  • Max operating speed:
    • MR 5 m/s (196.9. in/s) (depending on application)
    • MMR 3 m/s (118 in/s) (depending on application)
  • Max. Temperature: +80 °C (+176 °F) (depending on application)
  • Available single rail lengths up to 4.000 mm (157.5 in) for MR, 1.000 mm (39.37 in) for MMR
  • Preload classes:
    • MR G1, K0, K1, K2
    • MMR V0, VS, V1
  • Precision classes: N, H, P
Technical features of Mono Rail - Rollon

SOLUTIONS THAT MOVE ALL AROUND YOU

These are just a few examples of the many applications you can bring to life with Rollon linear rails.

Can't find yours? Don't worry: we'll design it together!

Dental Milling Machine

Life science sample handling

Test tube handling

Back gauge

Why choose Rollon?

Relying on Rollon means relying on over 45 years of experience and expertise in the design and implementation of linear motion solutions.


A collaboration process modulated to reach your objectives - Rollon

A collaboration process modulated to reach your objectives

  • Values

    Responsibility and ethics in design and manufacturing

  • Collaboration

    High-level technical advice and cross-functional expertise

  • Solutions applications

    From catalog components to mechanically integrated systems created ad hoc

  • Performance

    Rollon's goal is to contribute to the competitiveness of customers in their markets

Customization as an added value

Rollon understands the growing market demand for personalized solutions and the need for outsourcing production. We are able to use this as a fundamental lever for creating high performance solutions that fulfill the requirements of our clients

Want to try Mono Rail linear rails?

Mono Rail stands for:

  • High loading capacity
  • Great accuracy
  • High durability

Thanks to their construction characteristics, Mono Rail guides are a valid choice for a series of application areas such as:

  • Industrial machinery
  • Robotics

Fill out the form to get more information and learn how to make the most of Compact Rail in your applications depending on your needs.

Let us help you focus on your core competencies. Leave your details: we'll get back to you!

Get in touch with one of our consultants