offers the industrial designer maximum flexibility of configuration thanks to the original shape of the FXRG rail, the basic component of the system, made up of 3 raceways arranged at 90° to each other on which the track rollers of the R series can slide freely on each of the 3 raceways.
Axial ±1 mm, rotational ±5°
Allows for greater ease of alignment and stability
Thanks to double ball bearings
Thanks to the Rollon NOX hardening process
O-Rail is a very practical, versatile and easy to mount linear rail for your application
O-Rail is the ideal linear rail for multiple configurations and combinations
The O-Rail linear system with rollers ensures the highest flexibility of configuration thanks to the original shape of the FXRG guide, the system basic component, featuring 3 raceways arranged at 90°, over which the R series rollers can run on any one of the 3 raceways.
Using a single or multiple parallel guides allows users to achieve several combinations, able to meet all linear motion requirements.
O-Rail has been designed as a versatile linear system, ideal for automated applications. It is an easy to assemble system, able to offer a smooth motion even on uneven surfaces.
Relying on Rollon means relying on over 45 years of experience and expertise in the design and implementation of linear motion solutions.
Responsibility and ethics in design and manufacturing
High-level technical advice and cross-functional expertise
From catalog components to mechanically integrated systems created ad hoc
Rollon's goal is to contribute to the competitiveness of customers in their markets
Rollon understands the growing market demand for personalized solutions and the need for outsourcing production. We are able to use this as a fundamental lever for creating high performance solutions that fulfill the requirements of our clients.
O-Rail stands for:
O-Rail is a quiet rail with very low friction and high smoothness.
It is also perfect in application settings subject to corrosive factors, such as those created by moisture, dust and debris.
Fill out the form to get more information and learn how to make the most of Compact Rail in your applications depending on your needs.
Let us help you focus on your core competencies. Leave your details: we'll get back to you!
Get in touch with one of our consultants
© Rollon S.p.A.