Prismatic guide with bearings and V-shaped hardened steel raceways.

Prismatic Rail is the self-aligning solution available in a variety of configurations:

offers the industrial designer durability, excellent reliability in harsh environments, and the ability to handle misalignment.

Prismatic Rail - Rollon

The advantages of Prismatic Rail

Long life

Thanks to hardened tracks, Prismatic Rail has a long service life

Self-aligning system

Self-aligning capability improves Prismatic Rail performance

High dynamics

Prismatic Rail has high dynamic performance V=7 m/s, A= 20 m/s2

Reliability in dirty environments

Optimal reliability in dirty environments

Simple mounting

Prismatic Rail is a very practical, versatile and easy to mount linear rail for your application

Choose Prismatic Rails


What are the features of Prismatic Rail? - Rollon

What are the features of Prismatic Rail?

The Prismatic Rail family is composed of linear bearings sliding on V-shaped rails made of hardened steel. These linear guides with rollers also have high self-alignment properties.

V-shaped rails are induction hardened and polished, available in three sizes: 28, 35 and 55 mm. Rails can be machined with two straight cuts, one straight and one slanting cut or two slanting cuts. These options allow to create joinable versions, and thus obtaining longer strokes.

The aluminum slider can be configured with a variable number of rollers with steel pins, ranging from 3 to 6. Rollers are in turn available in two variants, cylindrical or V-shaped, with variable diameter from Ø30 a Ø62 mm depending on rail size
.


Technical features

  • Sizes available: 28, 35 and 55 mm
  • Rollers dimensions: Ø30 - Ø40 - Ø52 - Ø62 mm
  • Floating and fixed sliders with 3, 4 or 6 rollers
  • Max. speed: 7 m/s (depending on application)
  • Max. acceleration: 20 m/s² (depending on application)
  • Max. radial load capacity: 15000 N (per slider)
  • Max. axial load capacity: 15000 N (per slider)
  • Operating temperature: from -10°C to +80°C
  • Induction hardened and polished rails
  • High self-aligning properties
  • Max. rail length: 4100 mm
  • Steel assembly pins.
Technical features of Prismatic Rail - Rollon

Why choose Rollon?

Relying on Rollon means relying on over 45 years of experience and expertise in the design and implementation of linear motion solutions.


A collaboration process modulated to reach your objectives - Rollon

A collaboration process modulated to reach your objectives

  • Values

    Responsibility and ethics in design and manufacturing

  • Collaboration

    High-level technical advice and cross-functional expertise

  • Solutions applications

    From catalog components to mechanically integrated systems created ad hoc

  • Performance

    Rollon's goal is to contribute to the competitiveness of customers in their markets

Customization as an added value

Rollon understands the growing market demand for personalized solutions and the need for outsourcing production. We are able to use this as a fundamental lever for creating high performance solutions that fulfill the requirements of our clients.

Want to try Prismatic Rail linear rails?

Prismatic Rail stands for:

  • Easy assembly
  • High durability
  • Self-aligning system
  • High dynamics

Prismatic Rail is the linear rail that provides high load capacity and dynamics and can also be applied in demanding environments with excellent resistance to dirt and debris.

Fill out the form to get more information and learn how to make the most of Compact Rail in your applications depending on your needs.

Let us help you focus on your core competencies. Leave your details: we'll get back to you!

Get in touch with one of our consultants