Shuttle system for moving robots and heavy loads for long distances with high dynamics.

A solution for every model of robot, from the smallest cobot, to the largest robot, weighing up to 1500 Kg.

 

Rollon's RTU is designed for easy integration with any type of robot, extending its operating range and optimizing its productivity in several applications.

Rollon RTU

The advantages of RTU

Easily integrated with any type of robot

A complete range guarantess simple integration with engineered solutions for even the largest robots.

High stiffness

The highly engineered bases from aluminum or steel allows for optimal high stiffness and load capacity. RTU operates smoothly even when wall or ceiling mounted.

Fast anchoring and alignment

Due to adjustable leveling systems integrated into the rigid, factory-aligned cross-members.

 

Potentially infinite strokes

Rack and pinion driven sizes can reach potentially infinite strokes with joinable, self-centering, inserts.

Choose Robot Transfer Unit


Rollon RTU

What are the features of Robot Transfer Unit?

RTU is designed to extend the working area of industrial robots. It is the best choice to improve the robot’s productivity in several applications in different industrial sectors.

Robot Transfer Unit is made of one or two self-supporting extruded aluminum profiles joined together by means of rigid connecting crosspieces. It is available in different sizes and driving systems (Belt or rack and pinion).

The aluminum profiles are resistant to corrosion, and are extruded to make highly elaborate geometries that guarantee an high moment of inertia and a low weight. Thanks to its lightness and high rigidity, Robot Transfer Unit operates smoothly even in applications that require wall or ceiling mounting.


Technical features

  • Suitable for all the smaller industrial robots
  • 11 Different sizes
  • Different driving systems: Rack and pinion or Belt
  • High quality components and competitive performances
  • Made of one or two self-supporting extruded aluminum profiles joined together by means of rigid connecting crosspieces. 
Rollon Rtu

SOLUTIONS THAT MOVE ALL AROUND YOU

These are just a few examples of the many applications you can bring to life with Rollon linear rails.

Can't find yours? Don't worry: we'll design it together!

Wire mesh welding

Loading/unloading of machined pieces

Why choose Rollon?

Relying on Rollon means relying on over 45 years of experience and expertise in the design and implementation of linear motion solutions.


A collaboration process modulated to reach your objectives - Rollon

A collaboration process modulated to reach your objectives

  • Values

    Responsibility and ethics in design and manufacturing

  • Collaboration

    High-level technical advice and cross-functional expertise

  • Solutions applications

    From catalog components to mechanically integrated systems created ad hoc

  • Performance

    Rollon's goal is to contribute to the competitiveness of customers in their markets

Customization as an added value

Rollon understands the growing market demand for personalized solutions and the need for outsourcing production. We are able to use this as a fundamental lever for creating high performance solutions that fulfill the requirements of our clients.

Want to try Robot Transfer Unit?

Robot Transfer Unit stands for:

  • Easily Integrated with any type of robot
  • High stiffness
  • Fast anchoring and alignment
  • Potentially infinite strokes

Can be applied in the following fields of application:

  • Metal sheet
  • Pick&Place
  • Welding machines
  • Painting machines

Fill out the form to get more information and learn how to make the most of RTU in your applications depending on your needs.

Let us help you focus on your core competencies. Leave your details: we'll get back to you!

Get in touch with one of our consultants