Rollon introduces the next generation of its linear bearing slides with a unique ability to handle misalignment of mounting surfaces.
Find out how to:
have total freedom of choice on the structures on which to mount the guides
eliminate mechanical machining of surfaces
significantly reduce assembly time
Watch the webinar and discover the benefits of greater design freedom.
A new model with increased load capacities, with the same size, up to 170% in the axial direction and 65% in the radial direction, thanks to double ball bearings.
Chief Technical Officer - ROLLON
Sales Director Italy Linear Guides - ROLLON
Watch the webinar and discover all the advantages of greater design freedom.
© 2020 Rollon