Robot transfer units (RTU's) and gantry systems for dynamic, demanding applications. 

Rollon RTU's and gantries are flexible, customizable systems to meet your requirements. 

Extend your robot's reach and work area without increasing its size. Our RTU's can be used with virtually any 5- or 6-axis robot.

Need long travel and high rigidity without a robot? Our gantry systems are ideal for 2- or 3-axis linear motion, in a range of sizes and configurations. 

Rollon_iMS_RTUf_02

Why use Rollon RTU's & Gantries?

Flexible, customizable designs

Built in the U.S. with off-the-shelf components and multiple configuration options to meet application requirements. 

Easy integration and setup

RTU Carriages customized to fit your robot. Steel frames with leveling feet. Installation and runoff support. 


Simple to maintain and service

Systems painted or power coated. Covers available for harsh environments. Lubrication via PLC-controlled central lube system.

Linear motion know-how

RTU's and gantries designed for the most demanding applications, based on 40+ years of combined linear motion experience.

Our Range of Robot Transfer Units


RTUn_02_Editing_v3


Standard Robot Transfer Units

  • Rack and pinion driven systems for long life (100,000 km), high rigidity, and unlimited travel lengths. 

  • Multiple sizes to accomodate virtually any robot - from small robots with payloads of a few kg, up to the largest, most powerful robots carrying multi-ton payloads. 

  • Available with multiple carriages for moving several robots with synchronized or independent motions. 

  • Machined sections make it easy to extend travel range after installation. 

 

 

 

Fully Covered Robot Transfer Units

  • Designed for harsh environments without sacrificing performance or configuration options. 

  • Fully covered base protects against fine dust (glass, ceramic) and large particles (wood chips, weld slag).

  • Additional options for special environments, such as washdown, explosion-proof or cleanroom. 

Rollon_iMS_RTUf_02
RTUe_04_RolloniMS

 

Elevated Robot Transfer Units

  • Customizable Leg Heights to position the robot above the workspace or in-line with an elevated area. 

  • Steel base and reinforced legs provide high rigidity and accurate positioning along the entire length.   

  • Legs with integrated leveling features keep assembly and installation simple. 

  • Wide footprint accommodates high moment loads when robot arm is extended, and payload is cantilevered.

 

Portal Gantries

  • Two-axis Cartesian system for extended horizontal and vertical reach with heavy payloads. 

  • Mount multiple vertical axes - with synchronized or independent motions - on a single horizontal beam.  

  • Customizable dimensions in both length and height to keep foot print to a minimum. 

  • Legs with integrated leveling features keep assembly and installation simple. 

Rollon_iMS_GTUp_02-1
GTUa_04_RolloniMS

 


Area Gantries

  • Three-axis Cartesian systems for long reach in the horizontal (X and Y) and vertical (Z) directions. 

  • Dual X-axis design provides high rigidity and low deflection. 

  • Available with multiple Y axes - ideal for working on two sides of a part or area - and each Y axis can carry multiple Z axes. 

WE'VE GOT YOU COVERED 

Regardless of your payload, stroke, environment, or configuration, we have an RTU or gantry to fit your application.

Floor Mounted Robot Transfer Unit

 

Elevated Robot Transfer Unit

 

Wall Mounted Robot Transfer Unit

 

3-Axis Gantry System

 

Let us help you configure your RTU or gantry system

Our designs are flexible and customizable, so you get the best solution, with the payload, reach, and footprint that fits your application.

Choose from: 

  • Multiple sizes to handle a wide range of robots and payloads
  • Configurations that can move several robots and payloads in sync and independently 
  • Uncovered and fully covered version with options to suit special environments

RTU's and gantries are ideal for applications that require long stroke lengths, high load capacities, and dynamic performance:

  • Automotive assembly
  • Solar Panel manufacturing
  • Packaging and palletizing
  • Welding and cutting
  • Material handling and transport

Want to learn more or discuss your application? Just fill out the contact form or give us a call. We'll help you choose the best solution, whether it's an RTU, a gantry, or a customized system.